Select a different country or region to see content for your location.
United States
02:39:36 GMT+0000 (Coordinated Universal Time)
23226-E1A-XL-M-C3>A
Spherical Roller Bearing
Spherical roller bearings 232..-E1A, main dimensions to DIN 635-2
Preferred product
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 230 mm | Outside diameter |
B | 80 mm | Width |
Cr | 910.000 N | Basic dynamic load rating, radial |
C0r | 1.150.000 N | Basic static load rating, radial |
Cur | 91.000 N | Fatigue load limit, radial |
nG | 2.850 1/min | Limiting speed |
nϑr | 1.740 1/min | Reference speed |
≈m | 14,018 kg | Weight |
Mounting dimensions
da min | 144 mm | Minimum diameter shaft shoulder |
Da max | 216 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 199,3 mm | Bore diameter outer ring |
ds | 4,8 mm | Diameter lubrication hole |
ns | 9,5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,33 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,07 | Dynamic axial load factor |
Y2 | 3,09 | Dynamic axial load factor |
Y0 | 2,03 | Static axial load factor |
Downloads:
Your current product variant
Design | E1A | without central rip |
Bore type | Z | Cylindrical |
Cage | M | Brass Cage |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Relubrication feature | Standard |
Characteristics